IESNA:LM-63-2002
[TEST]P939422
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-735-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8892
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1016.8 1001.2 1011.6 1031.9 1054.5 1077.2 1098.4 1114.9 1130 1151.2
1182.8 1233.8 1305.4 1390.3 1521.9 1739.8 1985.5 2277 2634.9 2996.7
3381 3681 3868.7 4005 4056.9 4076.7 4146.5 4284.7 4281.4 3897
2923.6 1250.3 327.3 135.4 50.5 14.1 0
1016.8 1006.9 1017.3 1037.6 1060.2 1082.8 1103.1 1119.6 1134.7 1155
1185.7 1236.1 1306.9 1389.9 1516.7 1723.8 1965.2 2248.2 2596.7 3006.1
3387.6 3681.9 3866.3 3997.9 4052.6 4084.7 4161.1 4299.3 4277.1 3863
2833 1159.2 326.8 132.1 50 13.7 0
1016.8 1005.5 1014.5 1033.3 1055 1075.8 1094.2 1106.4 1117.7 1134.2
1160.2 1202.6 1264.4 1339.4 1451.6 1633.7 1866.2 2141.6 2445.8 2791.5
3135.3 3447.5 3666.4 3817.3 3919.6 4020.1 4147.9 4304.9 4377.1 4099.3
3250.4 1651.1 499 183.5 89.1 19.3 0
1016.8 1003.6 1012.1 1029.1 1047.5 1065.4 1081.9 1090.4 1096 1104.5
1120.6 1148.9 1193.2 1247 1322.4 1446 1615.3 1814.8 2039.8 2297.3
2582.6 2881.1 3163.6 3406.5 3616.4 3819.6 4085.6 4404 4657.2 4654.4
4194.6 3105.1 1407.8 547.6 189.1 65.6 0
1016.8 1003.6 1010.2 1025.3 1041.3 1057.4 1073.4 1082.4 1086.6 1090.9
1105 1125.3 1159.7 1198.9 1243.2 1309.2 1408.3 1533.7 1691.7 1881.3
2096.3 2320.4 2577.9 2852.4 3141 3449.9 3798.9 4225.2 4759.1 5203.4
5277.4 4723.3 3212.2 1569.6 553.7 134.9 0
1016.8 1004.1 1009.7 1023.4 1039 1056 1071 1081.4 1086.6 1091.8
1107.8 1130 1162.1 1196.5 1228.6 1272 1348.4 1446.9 1576.2 1735.6
1915.7 2113.8 2321.8 2567.5 2839.2 3140 3492.3 3931.4 4539.3 5174.1
5534.5 5173.7 3820.6 2144 884.3 204.7 0
1016.8 1003.6 1008.3 1021.5 1037.1 1053.6 1068.7 1080 1087.1 1095.6
1111.1 1134.7 1163 1188.5 1209.7 1244.1 1303.6 1379.5 1486.1 1619.5
1769.5 1931.3 2110.5 2313.3 2547.2 2804.3 3145.2 3570.6 4144.1 4844.5
5289.7 4881.3 3351.8 1749.7 640 109.4 0
1016.8 1006.9 1007.9 1018.7 1034.3 1052.7 1070.1 1084.7 1097 1105.5
1115.9 1131.4 1149.3 1161.6 1175.3 1197.4 1229 1269.1 1330 1421.5
1523.8 1640.8 1773.8 1924.7 2093.5 2295.4 2535.4 2834.4 3202.3 3676.7
3971 3464.5 2237.4 997.9 255.1 42 0
1016.8 1010.2 1009.7 1017.3 1032.4 1052.2 1072.5 1091.3 1106.4 1117.3
1127.2 1136.6 1139.4 1138.5 1143.2 1153.6 1170.6 1195.6 1233.8 1289.4
1366.8 1456.4 1565.8 1695 1841.7 2006.7 2186.9 2397.7 2649.1 2866
2814.6 2246.8 1283.7 463.6 115.5 32.5 0
1016.8 1013.5 1014 1019.6 1033.8 1051.7 1075.3 1098.4 1116.8 1131.4
1143.7 1150.8 1150.8 1148.4 1146 1145.1 1149.3 1163 1189.4 1231.9
1292.2 1372.4 1466.7 1579 1711.5 1861.5 2022.3 2189.3 2327.9 2344.9
2071.8 1370.1 489.5 132.5 64.6 25.5 0
1016.8 1018.7 1021.1 1029.5 1044.6 1062.6 1087.6 1113.5 1137.5 1160.2
1182.4 1200.3 1213 1224.3 1234.2 1246 1263.5 1287.1 1322.4 1379.5
1464.9 1578.5 1721.4 1909.6 2151.5 2406.7 2673.1 2873.6 2899 2515.6
1750.7 859.8 237.2 78.8 35.4 10.4 0
1016.8 1020.1 1024.4 1033.8 1050.3 1071 1097.9 1127.2 1155.5 1184.7
1216.8 1247.9 1279 1310.6 1346.5 1393.2 1451.2 1526.6 1624.7 1750.2
1906.8 2085 2283.1 2519.9 2778.8 3011.8 3150.4 3125.9 2848.6 2220.4
1353.1 643.3 217.4 75.9 29.7 6.1 0
1016.8 1022.5 1029.5 1042.3 1061.6 1085.2 1116.3 1151.7 1185.7 1225.3
1270.5 1322.9 1382.8 1452.6 1538.4 1647.4 1778.5 1925.2 2077.5 2231.7
2381.7 2519.4 2646.7 2784 2925.9 3019.3 3005.2 2839.6 2476 1820.5
1070.6 463.6 172.1 69.8 28.3 6.6 0
1016.8 1026.7 1040.4 1060.7 1087.6 1119.2 1159.7 1206.4 1263.9 1336.1
1430.4 1543.6 1668.6 1812.4 1948.7 2069 2161 2225.6 2265.7 2292.1
2315.7 2325.6 2300.1 2248.2 2157.2 1978 1679 1268.7 827.2 473.5
255.6 145.7 92 58.5 32.5 8 0
1016.8 1030 1051.2 1079.1 1113.5 1155 1207.8 1279 1369.6 1483.7
1609.6 1729.9 1835.1 1911 1952.5 1962.9 1946.4 1903.9 1831.8 1722.8
1578.5 1399.3 1179 933.3 709.3 543.3 427.8 340.5 271.7 219.8
173.1 134.9 102.8 68.4 37.3 8.5 0
1016.8 1034.3 1064 1099.3 1140.4 1192.3 1262.5 1357.3 1473.8 1595.5
1700.2 1775.6 1810.1 1803.9 1762.9 1691.2 1585.1 1437.5 1270.5 1100.3
955.5 842.8 748 650.8 550.4 462.2 389.6 329.7 276.4 229.7
188.6 151.9 116 75 44.8 13.7 0
1016.8 1039 1075.8 1118.7 1170.1 1233.3 1319.6 1432.3 1553.5 1650.7
1706.8 1717.6 1690.8 1633.7 1549.7 1426.6 1277.1 1122.9 992.3 900.3
842.8 794.7 732.9 660.7 570.7 500.9 443.3 384.8 333.4 289.1
247.1 201.9 157.5 112.7 69.3 24.1 0
1016.8 1045.6 1089.4 1138.5 1195.6 1266.3 1361.6 1481.4 1593.1 1656.3
1663.4 1624.3 1562.5 1485.6 1384.2 1258.3 1120.6 999.8 928.6 883.3
820.1 757.9 677.2 606.5 588.1 548.5 494.7 441.4 391 341
291.5 246.2 197.1 149 98.1 35.4 0
1016.8 1049.8 1099.3 1155.5 1220.1 1296.5 1395.1 1505.9 1599.7 1628
1594.5 1526.6 1453.5 1371.5 1273.4 1157.4 1039.9 964 937.1 885.2
813.5 716.4 627.3 612.2 587.6 548 498.5 446.6 396.2 347.1
298.5 254.2 205.2 159.4 103.3 43.4 0
1016.8 1054.1 1107.4 1169.1 1239.4 1320.5 1421.9 1533.7 1601.6 1588.4
1519.6 1436.1 1362.5 1291.3 1203.6 1099.8 1007.4 979.6 948.9 882.9
781 655.6 620.7 600.4 584.3 545.2 499 450.4 399.5 349
301.8 245.2 186.3 138.7 85.4 34.4 0
1016.8 1056.9 1109.7 1174.3 1247.4 1331.4 1435.1 1546.4 1603 1570
1485.1 1399.8 1324.3 1251.2 1171.5 1085.2 1010.7 992.8 950.3 873
748.9 645.6 612.2 587.2 573.5 539.1 498.5 451.3 403.2 356.1
310.3 250 185.3 138.2 68.9 29.2 0
1016.8 1055 1110.7 1174.8 1247.9 1331.4 1434.2 1546 1606.8 1575.2
1490.3 1404 1328.6 1256.4 1178.6 1095.6 1022 1005 959.7 880.5
753.2 648.9 613.6 584.8 569.7 536.7 498.5 452.3 405.1 358.9
311.3 246.2 183.5 131.6 67.9 26.9 0
